Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
526 Hub City Models - 520 Series
Bill of material
0220-65198
PN
Part No.
0220-65198
MN
Model Number
526
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
Bushing Kit Required Inch
DESCRIPTION
Description
253 10/1 L WR 182TC
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
1.125 Inch
OT
Output Type
Hollow Bore
CD
C.D.
5.168 Inch
A
6.418 Inch
B
2.624 Inch
D
5.375 Inch
H
3.190 Inch
I
7.50 Inch
J
1/4 X 1/8
K
7.25 Inch
L
8.501/8.504 Inch
M
1.125 Inch
N
9.00 Inch
O
17/32 Inch
P
Holes
R
0.44 Inch
S
1.44 Inch
T
5.56 Inch
Z
7.00 Inch
AA
9.500 Inch
BB
4.750 Inch
CC
3.750 Inch
DD
1.875 Inch
EE
5/8 NC Inch
FF
1.00 Inch
GG
1.25 Inch
SS
0.75 Inch
TT
12.50 Inch
WW
15.50 Inch
XX
11/16 Inch
YY
14.00 Inch
ZT
12.56 Inch
PP
6 Inch
RR
7/16 Inch
WTL
Wt.
154 Lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hub City
    520V Hub City Models - 520 Series
    Hub City
    529V Hub City Models - 520 Series
    Hub City
    527 Hub City Models - 520 Series
    Hub City
    528 Hub City Models - 520 Series
    Hub City
    W300 Hub City Models - Series W300
    Hub City
    456 Hub City Models - 450 Series
    SKF
    AYF_001HC_HH_HY - Y-bearing square flanged units
    Hub City
    387 Hub City Models - 380 Series
    Hub City
    388 Hub City Models - 380 Series
    Hub City
    525 Hub City Models - 520 Series
Previews
3D
Dimension
2D
Download CAD models