您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HARTING 21349700394015
HARTING
System cabling
Customised solutions
AC power input
Powered by
CAD模型選擇
{harting_qs/3/10/271/16521.prj},{NB=21349700394015},{MANUID=21349700394015},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{PREVIEW=../../../_pool_/7f/ea/2921349700394015_7-8_kabelkonfektion_2p2bpe_st-__f-__pur.tif__web.png},{DESCSHORT=Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 1.5 m},{DESCLONG=Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 1.5 m},{MANUTYPEDESC=7/8 Cable Assembly 2p+PE st/- f/- 1,5m},{SUPPLIERALTNO=21 34 970 0394 015},{MANUNAME=HARTING},{DELTIME=63},{AAO057=7/8 Cable Assembly 2p+PE st/- f/- 1,5m},{AAO742=Circular connectors},{COO=CZ},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=256},{AAO676=21 34 970 0394 015}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
7/8 Cable Assembly 2p+PE st/- f/- 1,5m
Bill of material
HARTING 21349700394015
MANUID
Product number of the Manufacturer
21349700394015
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 1.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 1.5 m
MANUTYPEDESC
Manufacturer Type Description
7/8 Cable Assembly 2p+PE st/- f/- 1,5m
SUPPLIERALTNO
Alternative product number
21 34 970 0394 015
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAO057
Product type
7/8 Cable Assembly 2p+PE st/- f/- 1,5m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Cable RJ45; CAT5e; 5 m
HARTING
14.04.2022
2xHan3A 10GRJ45 Profinet TypB Cat6a 1,5m
HARTING
01.09.2021
Han3A M Hybrid Cat.6 8+4p 8.0m
HARTING
14.04.2022
7/8 Cable Assembly 2p+PE st/- f/- 5,0m
HARTING
01.09.2021
InduCom9 MVB/WTB male PL1 UNC set
HARTING
14.04.2022
RJI RJ45 jack Cat.5 THT angled
HARTING
14.04.2022
InduCom9 FIP Mid female PL1 UNC w/o
HARTING
14.04.2022
InduCom9 FIP End female PL1 UNC w/o
HARTING
14.04.2022
Cable sockets / connectors pre-assembled on two sides
Ipf Electronic
09.01.2024
InduCom9 MVB/WTB female PL2 M3 set
HARTING
14.04.2022
RD24, series 692, Power Connectors - male cable connector
binder
13.05.2022
M25, series 691, Power Connectors - female cable connector
binder
13.05.2022
InduCom9 MVB/WTB female PL2 UNC set
HARTING
14.04.2022
7/8 Cable Assembly 2p+PE st/- f/- 10,0m
HARTING
01.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求