Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
704-2024 - Inferface module for direct wiring (2 conductor) 16 channels
Bill of material
704-2024
BESTNR
Item-No.
704-2024
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
50.00 mm
BREITE
Width
85.00 mm
TIEFE
Depth
85.00 mm
FARBE
Color
gray
GEWICHT
Weight
112.260 g
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models