Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bird
Description
75-T - 75 Watt, Convection-Cooled Dry Terminations
Bill of material
75-T-MA
PN
Part Number
75-T-MA
PR
Power Rating
75 W
TYPE
Product Type
T Series - Terminations
CGENDER
Connector Gender
CONN
Connectors
A
0.425 Inch
B
6.000 Inch
C
6.425 Inch
D
2.000 Inch
E
2.300 Inch
F
5.800 Inch
G
0.100 Inch
H
6-32 UNC-2B Inch
COLL
Coolant Method
Dry, Convection Cooled
OP
Operating Position
Any
AT
Ambient Temperature
-40°C to 40°C
NS
Dimensions L x W
6.425 x 2.3 Inch
WEIGHT
Weight - Approx.
1.32 lbs.
CONNMAT
Connector Material
Black Anodized Aluminum
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models