Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-897/000-010 - Carrier rail adapter made of zinc die-cast, for mounting 787-8xx devices to a DIN 35 rail
Bill of material
787-897/000-010
BESTNR
Item-No.
787-897/000-010
BEZEICHNUNG
Description
Carrier rail adapter made of zinc die-cast
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
103.00 mm
BREITE
Width
37.00 mm
TIEFE
Depth
10.70 mm
GEWICHT
Weight
96.000 g
ECLASS71
eCl@ss 7.1
27-37-04-19
ECLASS81
eCl@ss 8.1
27-37-04-19
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models