Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
voestalpine
Description
8.8 - Cover plates
Bill of material
18380
IDENTNR
Code-No. WF 750/1A
B
Width b ±0.2
mm
L
Length L ±0.2
mm
L1
Distance L1
mm
B1
26 mm
S
-0.02
25 mm
D
H13
18 mm
GEWICHT
Weight
kg
CTN
Customs tariff number
84833080
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models