Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
norelem
Description
81150-12 - Emergency stop button in Ø 22.3 mm housing with contact blocks, cable gland M20
Bill of material
81150-12-203210
BEST
Order No.
EINBAUD
Installed Ø
22.3 mm
AA
Connection
Spring clamp
ANSQS
Connection
0,75-2,5 mm²
ABL
Insulation stripping length
8-10 mm
ANZOE
Number of NC contacts
2
ANZSL
Number of NO contacts
ANZDMMM
Tightening torque Mounting nut
2.5 Nm
BLOCKSK
Blocking protection collar
yes
BL
Illuminatable
no
DGW
Contact resistance
<100 mOhm
ENTR
Release
right/left rotation
KST
Kontaktstrom min.
5 mA
KSP
Contact voltage
24 V
LTEF
Cable entry
M20 breakaway
PZ
Bounce time
<10 ms
SUE
Self-monitoring
SCHALTST
Switch position indicator
yes
SA
Safety rating
IP65/IP67
SKL
Protection class
II Protective insulation
UELS
Overlist safe
yes
GEW
Approx. weight
0.0600 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Zolltarifnummer
85371091
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models