Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Kukamet
Description
831
Bill of material
831 - 2
MODELNO
Model number
F1
Force
8000 N
WEIGHT
Weight
g
A
mm
F
mm
GMIN
0 mm
GMAX
mm
H
mm
J
30 mm
K
TR20 mm
LMIN
mm
LMAX
mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/831.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/831.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kukamet
    841
    Kukamet
    842
    Kukamet
    822
    Ganter
    GN 6336.12 - Star Knobs with Threaded Stud, with Movable Thrust Pad
    Neff Gewindetriebe
    Hexagonal Nut - TGM-SKM
    Schmalz
    Manometers VAM - VAM 63 V U PSI
    norelem
    03225 - Cylindrical pins with internal thread DIN EN ISO 8735
    #ETIM Deutschland
    MC000278 - Screw clamp (Model with inner thread)
    PHOENIX CONTACT
    1105212 - PPS COMPACT/CLAMP
    Yiheda 3D Electronic Gallery
    WDC50380 - Quick Clamp Vertical Clamping Squeeze
    KIPP USA
    K0082 - Toggle clamps latch vertical with catch plate
    Kukamet
    811
    Flexa
    RQMR - Reducer for tubing clamp RQM
    HPC
    WSRM - Cylindrical nut - Polymer - 1 right-hand thread
Previews
3D
Dimension
2D
Download CAD models