Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
858-171 - Basic relay, Nominal input voltage: 24 VDC, 4 changeover contacts, Limiting continuous current: 5 A, with gold contacts, with manual operation
Bill of material
858-171_HI
BESTNR
Item-No.
858-171
BEZEICHNUNG
Description
Basic relay
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
SPANNUNG
Measured voltage
24 V
STROM
Current intensity
5 A
HOEHE
Height
35.00 mm
BREITE
Width
21.50 mm
TIEFE
Depth
28.00 mm
GEWICHT
Weight
38.800 g
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WAGO
    858-161 - Basic relay
    Finder
    62 Series - Power relays
    WAGO
    858-159 - Basic relay Nominal input voltage: 24 VDC 4 changeover contacts Limiting continuous current: 5 A
    Weidmüller
    7760056082 - DRM570220
    Weidmüller
    7760056226 - SLD F 3CO
Previews
3D
2D
Download CAD models