Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Dodge
Description
8M FIN-FAN - ACHE QD SPROCKETS
Bill of material
482202
PN
Part Number
NT
Number of Teeth
WB
Width of Belt
21 mm
SN
Sprocket Number
PD
Pitch Diameter
Inch
OD
Outside Diameter
Inch
FD
Flange Diameter
Inch
TYPE
Type
E
0 Inch
F
1.20 Inch
L
Inch
M
Inch
BOREMIN
Min. Bore Size
Inch
BOREMAX
Max. Bore Size
Inch
W
Approx. Weight
LBS
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Dodge
    8M - TAPER-LOCK SPROCKETS
    Dodge
    HE-30 - HE Bushing
    HEFA
    S8M
    Aluminium Profiles - Langle
    S8M-B - Timing pulleys
    Dodge
    Heavy and Mine Duty and Elevator - Pulleys
    Dodge
    HE-25 - HE Bushing
    HEFA
    HTD8M - Keyless High Torque Timing Pulleys - HTD8M Type
    Dodge
    8M - IDLER SPROCKET
    Aluminium Profiles - Langle
    S8M-A - Timing pulleys
    BEA Ingranaggi
    Timing belt bars 8M - HTD timing belt bars
    Sati
    HTD 8M-30 - Timing belt pulleys HTD profile htd_8m-20
    Aluminium Profiles - Langle
    P8M-B - Timing pulleys
    Ketten Fuchs
    Pulley (HTD pitch) - Pulleys (HTD pitch) for taper bushes
    Baldor Reliance
    8M Sprocket - 8M HT500 TAPER-LOCK Sprockets
Previews
3D
Dimension
2D
Download CAD models