Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Baldor Reliance
Description
8m Idler Sprocket - HT500 Idler
Bill of material
482233
PN
Part Number
NT
Number of Teeth
WB
Width of Belt
mm
IN
Idler Number
A
Inch
B
Inch
C
Inch
D
Inch
E
Inch
F
Inch
G
G Thread
3/4-16UNF
H
Inch
I
Inch
W
Approx. Weight
LBS
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Baldor Reliance
    8M Sprocket - 8M HT500 TAPER-LOCK Sprockets
    HEFA
    S8M
    Dodge
    8M - TAPER-LOCK SPROCKETS
    Baldor Reliance
    8MM Belt - 8MM HT500 Belts
    Dodge
    8M - IDLER SPROCKET
    Aluminium Profiles - Langle
    S8M-A - Timing pulleys
    Dodge
    8M FIN-FAN - ACHE QD SPROCKETS
    Baldor Reliance
    8M FIN-FAN HT500 QD Sprockets - HT500 ACHE QD
    HEFA
    HTD8M Center - Keyless High Torque Timing Pulleys - HTD8M Type
    KANA (Katayama Chain)
    KM
    Baldor Reliance
    14M Sprocket - 14M HT500 TAPER-LOCK Sprockets
Previews
3D
Dimension
2D
Download CAD models