Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
9-2199155-3
Bill of material
9-2199155-3
PN
Part Number
9-2199155-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
9-2199155-3
TEINTERNALDESCRIPTION
TE Internal Description
DDR4 DIMM 288 PIN SMT TYPE
DRAMTYPE
DRAM Type
Double Data Rate (DDR) 4
CONNECTORSYSTEM
Connector System
Board-to-Bus Bar
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPOSITIONS
Number of Positions
288
MODULEORIENTATION
Module Orientation
Vertical
EJECTORTYPE
Ejector Type
Standard
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.75 A
PCBMOUNTINGSTYLE
PCB Mounting Style
Surface Mount
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
.85 mm [ .0334 in ] Pitch
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
PACKAGINGMETHOD
Packaging Method
Hard Tray
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    Molex
    78730
    Molex
    78294
    TE Connectivity
    2013266-7
    TE Connectivity
    DIMM Sockets
预览
3D
2D
下载CAD模型