Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
9002650000 - KT 8
Bill of material
Weidmueller 9002650000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9002650000
MANUTYPEDESC
Manufacturer Type Description
KT 8
DESCSHORT
Short Description
Cutting tool, One-hand mechanical, 9 mm
DESCLONG
Long Description
Cutting tool to cut cables, conductors and insulation.
GTIN
4008190020163
MANUNAME
Manufacturer Name
Weidmueller Group
AAK209
construction/operation
mechanic one hand
AAF040
Mass
0.220 kg
AAD931
customs tariff number (TARIC)
82034000
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    502 - DIN 1869K BROCA
    Kollmorgen
    PMX11 Motor - PMX Stepper Motor
    Weidmüller
    9008330000 - SDS 0.6X3.5X100
    HARTING
    preLink Assembly tool
    HARTING
    DIN-Tool Kodierzange
    Weidmüller
    1900010000 - SCREWTY- M8
    HARTING
    Torque Set Power Contacts SW2,5/2/PH2
    PHOENIX CONTACT
    1212127 - CUTFOX 25 VDE
    PHOENIX CONTACT
    1212128 - CUTFOX 12
    Pepperl+Fuchs
    NBN8-12GM75-US - Inductive Sensors
    PHOENIX CONTACT
    1201853 - CRIMPFOX ZA 2
    PHOENIX CONTACT
    1212363 - UNIFOX-F VDE
    Weidmüller
    9202040000 - KT 45 R
    PHOENIX CONTACT
    1139721 - CUTFOX-ES-1
Previews
3D
2D
Download CAD models