Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Blickle
Beschreibung
942239 - DK-L-3
Stückliste
942239
DK_L_3
DK-L-3
MANUID
Artikelnummer des Herstellers
942239
DESCSHORT
Kurzbeschreibung
DK-L-3
EAN
4047526368982
MANUNAME
Name des Herstellers
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planlieferzeit
3
PLATTE
Plattengröße
140 x 110 mm
WEIGHT
Stückgewicht (kg)
1.145 kg
PRODUKTTYP
Produkttyp
Drehkranz
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Blickle
    935425 - DK-LS-38
    Blickle
    952541 - DK-LUH-3
    Murrplastik
    Drehlager
    Blickle
    940687 - DK-LS-3
    Siemens Building Technologies AMERICAS Portfolio
    RDY2000BN_S55770-T364
    Blickle
    935414 - DK-LS-35
Previews
3D
2D
Download CAD models