Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
65-2851, 65-2852 - Plastic Document Holder
Bill of material
65-2851
PN
Part No.
MAT
Material
Black PVC
DESC
Description
Adhesive Mount Document Holder
A
20.60 mm
B
7.20 mm
C
8.70 mm
D
4.40 mm
L
Standard Length
mm
W
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    A4Hydrauliek / Mures Hydraulici
    ACDA
    Misumi
    TCRF - Couplings with Tube Insert - 90 Deg. Union Elbow
    80/20
    25-2211, 25-2221, 40-2210, 40-2220 - Door Slide Track
    80/20
    3959 - Magnetic Tool Holder
    80/20
    2850, 2849 - Rubber Bumper
    80/20
    25-8525, 25-8526, 25-8526-4M, 25-8526-Black, 25-8527, 25-8528, 25-8528-4M, 25-8528-Black, 40-8535, 40-8536, 40-8536-4M, 40-8536-Black, 40-8540, 40-8541, 40-8541-4M, 40-8541-Black - Double Flange Bearing Profiles
    80/20
    2851, 2852 - Plastic Document Holder
    FATH
    Magnetic Document Window DIN A4 - 8.3" x 11.7"
    80/20
    40-3273 - T-Slot Velcro Fastener
    nVent HOFFMAN
    DRA - Document pocket
Previews
3D
Dimension
2D
Download CAD models