Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Cable Assembly A-cod st/- m/- 10,0m
Bill of material
HARTING 21348400585100
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21348400585100
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
MANUTYPEDESC
Manufacturer Type Description
M12 Cable Assembly A-cod st/- m/- 10,0m
SUPPLIERALTNO
Alternative product number
21 34 840 0585 100
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
140
AAB225
Arrangement of the cable lead-in, head 1
M12, A-coding, Male, straight
AAB379
Type of plug-in contact, head 1
M12, A-coding, Male (plug), Straight
AAB418
Design of the electrical connection (head 1)
M12, A-coding, Male, Straight
AAB762
Length of the preassembled line
10 m
AAC076
Coding (head 1)
A-coded
AAD251
Material of the cable mantle
PVC
AAO057
Product type
M12 Cable Assembly A-cod st/- m/- 10,0m
AAT080
Pole number
5
AAU734
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
AAW073
Conductor cross section (AWG), max.
5x 0.34 mm²
AAW338
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
BAB378
Color of coat
Grey
BAB392
certificate/approval
CE
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    1407286 - SAC-8P-M12MS/5,0-28X/M12FSSHOD
    PHOENIX CONTACT
    1406117 - NBC-M12MS/ 2,0-94B/R4AC US
    PHOENIX CONTACT
    1415738 - SAC-8P-M12MS/ 0,6-PVC/M12FS
    HARTING
    M12 Cable Assembly A-cod an/- f/- 10,0m
    PHOENIX CONTACT
    1073942 - NBC-M12MS/ 2,0-94B/M12FS
    HARTING
    M12 PP M A-cod 8-pole crimpflange
    PHOENIX CONTACT
    1408748 - NBC-M12MS/ 0,5-94B/M12MS US
    HARTING
    M12 Cable Assembly A-cod st/- m/- 1,0m
    HARTING
    M12 Cable Assembly A-cod st/- m/- 3,0m
    HARTING
    M12 Cable Assembly A-cod st/- m/- 5,0m
    HARTING
    M12 Cable Assembly A-cod st/st m/f 10,0m
    HARTING
    M12 Cable Assembly A-cod st/- m/- 7,5m
    HARTING
    M12 CABLE ASSEMBLY A-COD ST/- M/- 1,5m
    HARTING
    M12 Cable Assembly A-cod st/- m/- 1,5m
Previews
3D
Dimension
2D
Download CAD models