Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Mitsuboshi Belting
Description
StarQuick Quick delivery / Shape B
Bill of material
S1-22L075BF-12T0K
TYPE
Type
L
NT
Number of Teeth
NW
Nominal width
075 mm
S
Shape
B
MS
Material and Surface treatment
FL
Flange
SD
Bore
mm
KW
Keyway
TH
Tapping Hole
ATTENTION
Attention
-
T
Tap size
- mm
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
W
Tooth width
21 mm
H
Width of step for the flange
2.5 mm
LA
Pulley width
26 mm
K
Boss width
mm
LB
Total width
mm
D
Diameter
mm
F
Flange outer diameter
mm
M
Flange inner diameter
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Mitsuboshi Belting
    Standard Shape B
    Mitsuboshi Belting
    StarQuick Quick delivery / Shape B
    Mitsuboshi Belting
    StarQuick Quick delivery / Shape A
    Mitsuboshi Belting
    StarQuick Quick delivery / Shape A
    Mitsuboshi Belting
    StarQuick Quick delivery / Shape B
    HEFA
    T10 - Keyless Timing Pulleys T10 Type(with centering function)
    Mitsuboshi Belting
    StarQuick Quick delivery / Shape B
    Misumi
    CLDM, CLMS, CLMD - Clamp Levers -Baked Paint Finish-
    Misumi
    CIMR, CIMRB, CIMRS - Shim Rings -Standard / Configurabled
    Sati
    HTD 5M-15 - Timing belt pulleys HTD profile
    Mitsuboshi Belting
    Standard Shape W
    ORIENTALMOTOR Co.,Ltd.
    40W
    Chiaravalli
    3M 15 - HTD timing pulleys with pilot bore
    Mitsuboshi Belting
    Standard Shape B
Previews
3D
Dimension
2D
Download CAD models