Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
PFL35T - Linear Steppers
Bill of material
PFL35T-48C4-048-30
PN
Part Number
PFL35T-48C4-048-30
OD
Outer Dia.
35 mm
SR
Steps Per Revolution
48
NOTE2
Steps per Revolution Notes
All tin-can motor specifications are based on full-step constant voltage operation
TYPE
Type
S
Effective Stroke S
mm
TP
Thread Pitch
mm
TS
Travel/Step
0.010 mm
RV
Rated Voltage
12 V
RC
Rated Current
0.17 A/Phase
R
Resistance Tolerance
70 +/- 7% ohm/Phase
SA
Step Angle
7.5 deg./step
IND
Inductance
26.0 mH/Phase
OTR
Operating Temp. Range
-10 to +50 degree Celsius
TR
Temperature Rise
70 degree Kelvin
SD
Shaft Dia.
5 mm
L
Overall Length
60 mm
WGHT
Weight
95 g
NOTE
Cable Length 310mm
3D Cable Model is just a Segment of the Actual Model
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models