Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
PFC42T w/ H Gear Head - Stepper Motors - Rotary Tin Can Steppers
Bill of material
PFC42T-48C1
PN
Part Number
PFC42T-48C1
OD
Outer Diameter
42 mm
JT
Joint Type
Connector Joint
TYPE
Type
Thin Stack
EM
Excitation Mode
Full Step (2-2)
SR
Steps per Revolution
48
SA
Step Angle
7.5 degree
CR
Coil Rating
MM
Magnetic Material
GH
Gear Head
GR
Gear Ratio
RV
Rated Voltage
12 V
WR
Winding Resistence
60 Ohms
WI
Winding Inductance
25.0 mH
HT
Holding Torque
34 mN*H
RI
Rotor Inertia
14.3 x 10(-7) kg*m2
SPR
Starting Pulse Rate
345 pps
SLPR
Slewing Pulse Rate
550 pps
OTR
Operating Temp. Range
-10 to +50 deg. Celsius
TR
Temperature Rise
70 deg. Celsius
WGHT
Weight
105 g
MT
Maximum Torque with Gear
0 mN-m
NOTE
Motor Cable Length 310mm
3D Cable Model is just a Segment of the Actual Model
NOTE2
Notes
PFC42T Notes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models