Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1424714 - NBC-MSD/50,0-93E/R4AC
Bill of material
PHOENIX CONTACT 1424714
MANUID
Product number of the Manufacturer
1424714
DESCSHORT
Short Description
Network cable
DESCLONG
Long Description
Network cable, 4-position, PUR, water blue RAL 5021, Plug straight M12, on Plug straight RJ45, cable length: 50 m
MANUTYPEDESC
Manufacturer Type Description
NBC-MSD/50,0-93E/R4AC
INTNO
International product number
4055626375069
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
AAP798
Application standards
not available
BAB392
certificate/approval
UL Listed
AAT080
Pole number
4
BAD656
Without halogens
No
BAD993
screened
No
AAD251
Material of the cable mantle
PUR
AAB734
Cable length can be configured
No
AAB418
Design of the electrical connection (head 1)
M12
AAF583
nominal voltage
48 V
BAB378
Color of coat
water blue RAL 5021
AAP775
Number of wires
4
AAM076
suitable for cable guide chain
No
AAB226
arrangement of the cable lead-in (head 2)
straight
AAB419
Design of the electrical connection (head 2)
RJ45
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB379
Type of plug-in contact, head 1
Male (plug)
AAS488
Type of plug-in contact (head 2)
Male (plug)
AAW075
Coding
not relevant
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAB762
Length of the preassembled line
50 m
AAO663
GTIN
4055626375069
AAW338
Manufacturer product designation
Network cable
AAU734
Manufacturer product description
Network cable, 4-position, PUR, water blue RAL 5021, Plug straight M12, on Plug straight RJ45, cable length: 50 m
AAO057
Product type
NBC-MSD/50,0-93E/R4AC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
15
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    IMI Norgren
    Ethernet Connector RJ45 Wireable Connector
    Weidmüller
    1962730000 - IE-PI-RJ45-FH
    Weidmüller
    1132020000 - IE-PI-RJ45-FH-B
    PHOENIX CONTACT
    1403926 - NBC-R4AC/0,5-94Z/R4AC
    Weidmüller
    1132030000 - IE-PI-RJ45-FH-P
Download CAD models
No generation actions are associated with this part