Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5022672 - AP 3-TNS 35
Bill of material
PHOENIX CONTACT 5022672
MANUID
Product number of the Manufacturer
5022672
DESCSHORT
Short Description
Cover
DESCLONG
Long Description
Cover, material: PA, color: gray
MANUTYPEDESC
Manufacturer Type Description
AP 3-TNS 35
PREVIEW
Preview
INTNO
International product number
4017918095277
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.018 kg
AAB382
Type of accessory
Cover
AAO663
GTIN
4017918095277
AAW338
Manufacturer product designation
Cover
AAU734
Manufacturer product description
Sealable cover profile, for mounting on NS 35/7.5 DIN rail and for fixing the cover profile AP 3, with plastic knurled nut M5, space requirement: 13 mm
AAO057
Product type
AP 3-TNS 35
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    3034373 - AP 3-TU KS
    PHOENIX CONTACT
    5022643 - AP 3                     METER
    PHOENIX CONTACT
    5022656 - AP 3-TU
    PHOENIX CONTACT
    3034372 - AP 2-TU KS
    PHOENIX CONTACT
    3212057 - D-PT 10
    PHOENIX CONTACT
    0804271 - E/NS 35 N BK
    PHOENIX CONTACT
    1206560 - NS 35/ 7,5 CAP
    Rittal
    Distribution busbar cover - for Jean Müller switch-disconnector-fuse section
    Siemens Industry
    8WH90006SA00 - End and partition plate for terminal block
Previews
3D
2D
Download CAD models