Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
2173572 - Full extension ball-bearing slide (3 pieces), front disconnect and positive lock
Bill of material
21-7-3572
PREVIEW
REF
Reference
21-7-3572
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
403.2 mm
B
514.3 mm
C
527 mm
D
263.5 mm
K
574.1 mm
LG
558.8 mm
CN
Load rating
45
E
415.9 mm
F
501.6 mm
H
527 mm
G
514.3 mm
WEIGHT
weight
1150 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25813-full-extension-ball-bearing-slide-3-pieces-front-disconnect-and-positive-lock.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models