Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Basic ejector for universal use - SBP 20 G03 SDA
Bill of material
SBP 20 G03 SDA
CNSORDERNO
Type
SBP 20 G03 SDA
ARTNR
Part no.
10.02.01.00603
CTN
Customs Tariff Number
84141089
B
20 mm
D
d
4.2 mm
DD
D
20 mm
G1
G1/4"-F
G2
G3/8"-F
H
39 mm
H1
53.5 mm
H2
5.2 mm
H3
17 mm
L
86.5 mm
L1
175.5 mm
L2
24.5 mm
L3
13 mm
L4
12.5 mm
LG1
9 mm
LG2
10 mm
SW1
17 mm
SW2
19 mm
X1
20 mm
NZ
Nozzle diameter
2 mm
DOE
Degree of evacuation
85 %
SR
Suction rate (max.)
7.6 m3/h
SR2
Suction rate (max.)
127 l/min
ACS
Air consumption suction
11.8 m3/h
ACS2
Air consumption suction
197 l/min
SLF
Sound level free
77 dB(A)
SLS
Sound level suction
68 dB(A)
PR
Pressure range (operating pressure)
3.0 ... 6.0 bar
PO
Pressure optimal
4.5 bar
RIHDCA
Recomm. internal hose diameter compressed air
6 mm
RIHDV
Recomm. internal hose diameter vacuum
7 mm
OT
Operating temperature
0 ... 60 °C
PR2
Pressure range (operating pressure)
43.5...87.0 bar
SR3
Suction rate (max.)
4.484 cfm
ACS3
Air consumption suction
6.956 cfm
MASS
Weight
50 g
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schmalz
    Spring plunger FSTE
    Metalwork
    Valves series 70 electro-pneumatic
    Metalwork
    DIGITAL PRESSURE SWITCH
    Schmalz
    Basic ejector for universal use - SBP 15 G02 SDA
    Schmalz
    Basic ejector for universal use - SBP 25 S03 SDA
    Schmalz
    Basic ejector for universal use - SBP 25 G03 SDA
    Schmalz
    Basic ejector for universal use - SBP 05 G01 SDA
    Schmalz
    Spring plunger FSTA
    Schmalz
    Basic ejector for universal use - SBP 20 S03 SDA
    Schmalz
    Inline Ejectors VR - VR 05
    Camozzi
    Integrated field-oriented control drive
    Camozzi
    3 pin male M8 wiring connector for digital input modules
    Camozzi
    Series QP - QPR
    Camozzi
    Series MTS - Stepper Motors Nema 23/24
Previews
3D
Dimension
2D
Download CAD models