Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV0285-01-2P - Geometry
Bill of material
MDSLV0285-01-2P
MN
Model Number
MDSLV0285-01-2P
MP
Mounting Positions
LO
Conduit Hole Position
AA
0.75 Inch
AB
193.4022 mm
AF
67.5 mm
AJ
149.23 mm
AK
114.3 mm
AH
49.7 mm
BB
4 mm
BD
165 mm
BF
3/8" - 16 UNC Inch
BV
128.1 mm
C
336.3 mm
ES
38.5 mm
NW
N-W
57.15 mm
P
212 mm
R
19.5 mm
S
4.7625 mm
T
41.5 mm
U
22.225 mm
V
56.134 mm
XL
154.7710 mm
XN
134 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    MDSLV042-05-2P - Geometry
    Toshiba
    MDSLV0285-04-2P - Geometry
    Toshiba
    AS-958255-365TS - Geometry
    Toshiba
    MDSL0151-02-180LP-PREM - Geometry
    Toshiba
    MDSL0014-03 - Parts
    Toshiba
    MDSL0014-02 - Parts
    Toshiba
    MDSL0014-01 - Parts
    Toshiba
    AS-958256-404 - Parts
    Toshiba
    MDSLV085-07-6P - Geometry
    Toshiba
    MDSLV042-07-2P - Geometry
    Toshiba
    TDL04 - Geometry
    Toshiba
    TDL03 - Geometry
    Toshiba
    AS-958257-447TS - Geometry
    Toshiba
    AS-958255-364 - Geometry
Previews
3D
Dimension
2D
Download CAD models