Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV085-07-6P - Geometry
Bill of material
MDSLV085-07-6P
MN
Model Number
MDSLV085-07-6P
MP
Mounting Positions
LO
Conduit Hole Position
A
413 mm
AA
3.00 Inch
AB
404.2863 mm
AC
326 mm
AE
303.6 mm
AF
130 mm
AH
142.779 mm
AJ
279.4 mm
AK
317.5 mm
B
366 mm
BA
149.352 mm
BB
7.4 mm
BD
350 mm
BF
5/8" - 11 UNC Inch
BV
311.5 mm
C
839.279 mm
D
228.6 mm
E
177.8 mm
ES
117 mm
F2
2F
311.15 mm
FF
285.75 mm
G
25 mm
H
17 mm
J
80 mm
NW
N-W
149.352 mm
O
467.6 mm
P
498 mm
R
51.33 mm
S
15.885 mm
T
71 mm
U
60.325 mm
V
146.304 mm
XN
212 mm
XL
242.4608 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Users who viewed this, were also interested in
    Toshiba
    MDSL0145-17 - Geometry
    Toshiba
    MDSLV0245-04-2P - Geometry
    Toshiba
    AS-958249-143 - Parts
    Toshiba
    MDSL0031-01 - Parts
    Toshiba
    MDSL0051-08A-EQPIII - Geometry
    Toshiba
    MDSL0146-11 - Geometry
    Toshiba
    MDSL0051-07A - Geometry
    Toshiba
    MDSL0051-07A-TS-EQPIII - Geometry
    Toshiba
    MDSL0014-02 - Parts
    Toshiba
    MDSLV0245-04-46P - Geometry
    Toshiba
    MDSL0051-10B-TZ - Geometry
    Toshiba
    MDSLV085-05-46P - Geometry
    Toshiba
    MDSL0051-07B-TS-EQPIII - Geometry
    Toshiba
    AS-958252-256 - Geometry
Previews
3D
Dimension
2D
Download CAD models