Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0011-01 EQPIII - Geometry
Bill of material
MDSL0011-01EQPIII
MN
Model Number
MDSL0011-01EQPIII
MP
Mounting Positions
LO
Conduit Hole Position
AA
28.2 mm
AB
174.63 mm
AC
139 mm
AF
58 mm
C
336.3 mm
ES
36 mm
NW
N-W
57.15 mm
M
127.8 mm
P
201.68 mm
R
19.5 mm
S
4.812 mm
U
22.225 mm
V
50.8 mm
XL
134.2296 mm
XN
115 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    MDSL0006-02 - Geometry
    Toshiba
    SAS000905-286T-25864 - Geometry
    Toshiba
    MDSL0006-04 - Parts
    Toshiba
    MDSL0051-05B-TS - Geometry
    Toshiba
    MDSL0041-04 - Parts
    Toshiba
    MDSL0011-03 - Geometry
    Toshiba
    MDSL0006-08 SS - Geometry
    Toshiba
    MDSL0006-04 EQPIII - Parts
    TOYO
    ECH17-750W - Clean Room Ball Screw Actuator
    Toshiba
    SAS-003996 - Geometry
    Toshiba
    SAS003533-445TS - Geometry
    Toshiba
    MDSL0126-01 - 143T/145T ODP EQPIII Purchased Motor Geometry
    Toshiba
    MDSL0143-05 - Geometry
    Toshiba
    MDSL0051-03 - Geometry
Previews
3D
Dimension
2D
Download CAD models