Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0051-05B-TS-EQPIII - Geometry
Bill of material
MDSL0051-05B-TS-EQPIII
MN
Model Number
MDSL0051-05B-TS-EQPIII
MP
Mounting Positions
LO
Conduit Hole Position
A
324 mm
AA
50.8 mm
AB
314.9158 mm
AC
253.5 mm
AE
242.6 mm
AF
70 mm
B
324 mm
BA
120.65 mm
C
598.4 mm
D
177.6 mm
G
17.8 mm
J
80 mm
H
14.2875 mm
E
139.7 mm
ES
47.625 mm
F2
2F
279.4 mm
NW
N-W
82.55 mm
M
255.5 mm
O
367.6 mm
P
377.5 mm
R
35.966 mm
S
9.525 mm
T
60 mm
U
41.275 mm
V
76.2 mm
XL
176.0515 mm
XN
155 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Ready
    CAMDRIVE
    Ready
    SuperSprings
    WITTE
    UP - UNVIVERSAL PLATE
    Toshiba
    MDSL0006-06 SS - Geometry
    Toshiba
    MDSL0051-06A TS EQP - Geometry
    Toshiba
    SAS003533-444TS - Geometry
    Toshiba
    MDSL0051-03 - Geometry
    TOYO
    ETH14-400W - Ball Screw Drive
    Toshiba
    MDSL0006-06 - Geometry
    Toshiba
    MDSL0064-04 - Geometry
    TOYO
    ETH13-200W - Ball Screw Drive
    Toshiba
    SAS-003995 - Geometry
    Toshiba
    MDSL0041-12 - Geometry
    Toshiba
    MDSL0143-06 - Geometry
Previews
3D
Dimension
2D
Download CAD models