Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
VIPDO
Description
HAV31-35
Bill of material
HAV31-25-25-L300-F27-P10
CNSORDERNO
CODE
TYPES
Standard nut type
AC
Accuracy class
SL
Screw material
S55C
NL
Nut Material
SCM415H
SRHT
Screw Rod Heat treatment
High frequency quenching
NHT
Nut Heat treatment
Carburizing quenching
SS
Screw hardness
56~62HRC
NS
Nut Hardness
58~62HRC
SDOSR
Shaft diameter of screw Rod
25
LH
Lead length
L
F
P
Y
D
A
T
T1
D1
D2
H
D3
BR
Ball diameter
BDOSR
Base diameter of screw Rod
TD
Thread Direction
Dextral
NONL
Number of nut loops
AE
Axial clearance
CKN
Basic Rated Load move
C0KN
Basic Rated Load quiet
BE
Bearing shape
Circular flange/square
RSH
Recommended screw holder
HAB01/HAB41
RSFSR
Recommended support for screw Rod
HAB11/HAB31
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VIPDO
    HAB51
    SRD-FA
    AIX - Ball screw support assembly - Precision ball screw - Standard nut type - diameter 25 lead 5/10
    igus
    W300SLM - Lead screw nuts
    HEFA
    SFY - Ball screw SFY
    SRD-FA
    AIS - Ball screw support assembly - Precision ball screw - Standard nut type - DIAMETER 20 lead 5/10/20- Accuracy class C5
    Misumi
    C-MTSBHRC - Economy Lead Screws Block Style Lead Screw Nuts - Wide Block
    igus
    A180SRI-01 - Lead screw nuts
    MÄDLER
    DIN103-RDM-1GG-C35-RF-RG7-PA6.6 - Round Nuts with Metric ISO-Trapezoidal Thread DIN 103, Single-Thread, right and left hand
    SAMLO
    NSBR - Nuts for Leadscrews-Slide Block type
    Melucci
    EK - Fixed side - Support unit
    VIPDO
    HAW35
Previews
3D
Dimension
2D
Download CAD models