Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Wichmann
Description
Acoustic box S
Bill of material
ABS110335
FIRMA
Manufacturer
Wichmann Brandschutzsysteme GmbH & Co. KG
ARTNR
Part ID
DESCSHORT
Description short text
EINBAUORT
Mounting location
ANWENDUNGSGEB
Application areas
Soundproofing of openings in walls and ceilings
EA
Installation type
Mortar / Plaster
LODLEVEL
LOD Level
SC
Sound insulation values
Tested according to DIN EN 20140-10 and DIN EN ISO 140-3. Unassigned: Dn, e, w 55 dB* RW 34 dB*. With 50% occupancy: Dn, e, w 54 dB* RW 33 dB* (* the resulting sound insulation depends on the installation conditions).
VORSCHAUBILD
Thumbnail
COVER
Foam plugs
HA
Height of the acoustic box (external dimensions) (HA)
110 mm
BA
Width of the acoustic box (external dimensions) (BA)
mm
T
Overall depth (T)
270 mm
HI
Height of the usable opening (internal dimensions) (HI)
65 mm
BI
Width of the usable opening (internal dimension) (BI)
mm
FR
Shape of the shell opening
rectangular
GTIN
SS
Sound insulation
increased noise protection tested
AUS
Deviations and special solutions
on request
M
Material
Galvanized sheet steel housing with internal foam layers
DESCLONG
Description long text
Acoustic box S "System Wichmann" ®. S = standard = sound decoupling of the acoustic box and cable route to improve the airborne sound values. The acoustic box S does not protect against fire events, but ensures quiet. It is particularly suitable for reducing unwanted noise transmission through cable routes in clinical areas, laboratories, studios and similar facilities. It consists of a sheet steel housing, which is equipped with pyramid-shaped waffle foam and is closed on both sides with highly sound-insulating SoniFoam plugs. The acoustic box S is available to match the usual dimensions of cable routes. In addition, the flexible fastening system and the cutting of the foam plugs allow adjustment to the widths of existing cable routes. The fastening system is designed in such a way that the acoustic box and cable route are largely sound-decoupled. The acoustic box can be opened and placed around the cable tray after the cable has been laid. Following the adjustment of the cable routes, the acoustic box is mortared into the existing wall opening. After closing the acoustic box with the supplied plugs, remaining openings are sealed with a permanently elastic sealant (e.g. silicone or acrylic). The assembly is carried out according to the enclosed assembly instructions. No processor certification is required for installation.
TENDER
Tender text
Akustikbox S „System Wichmann“ ®: Akustikbox S als Schallschutzdurchführung für Kabel und Kabeltragesysteme durch Wände und Decken. Akustikbox S, bestehend aus einem verzinkten Stahlblechgehäuse, ausgekleidet mit EasyFoam-Schallschutzmaterial. Das flexible Befestigungssystem ermöglicht ein Einhängen an der Kabeltrasse zur Schallentkopplung und leichteren Montage. Die Box ist teilbar, wird nach der Kabelverlegung um die Kabeltrasse gelegt und dann in der Wandöffnung vollflächig und fugendicht eingemörtelt. Nach Abschluss der Kabelbelegung erfolgt der beidseitige Verschluss der Box mit den beiliegenden SoniFoam-Stopfen, die passgenau zugeschnitten in die Öffnungen gepresst werden. Die Restöffnungen werden mit einem dauerelastischen Dichtstoff verschlossen. Die Akustikbox wird inkl. Montageanleitung und Güteschild geliefert. Geprüft nach DIN EN 20140-10 und DIN EN ISO 140-3. Die Tiefe der Box ist einheitlich 270 mm. Für den Einbau ist keine Verarbeiter-Zertifizierung notwendig. Schalldämmwerte: ohne Belegung Dn,e,w 55, Rw 34*; 50 % Belegung Dn.e.w 54, Rw 33* (*der resultierende Schallschutz ist abhängig von den Einbaubedingungen). Leitfabrikat Akustikbox S „System Wichmann“ ®, Artikelbeschreibung: Akustikbox Typ "S" 110x335x270mm (HxBxT) Innenöffnung 65x280x270mm (HxBxT), Artikelnummer: ABS110335. Hersteller: Wichmann Brandschutzsysteme GmbH & Co. KG, Siemensstraße 7, 57439 Attendorn, Tel: +49 2722 6382-0, Fax: +49 2722 6382-299, E-Mail: info@wichmann.biz, www.wichmann.biz.
ETIM8
Class ETIM-8.0
EC004508, Acoustic partitioning box for cables
EF000010
Model
Cable box
EF000051
Shape
Rectangular
EF000767
Construction type
Single-part
EF008489
External height
110 mm
EF008488
Outer width
mm
EF005457
Depth
270 mm
EF006588
Internal height
65 mm
EF006466
Internal width
mm
MAQA
Assembly instructions
Assembly instructions and technical data sheet acoustic box S
GBQA
Size Chart
Size table acoustic box S
AUSSTQA
Tender text Word
Tender text acoustic box S WORD
QA
Tender text GAEB
Tender specification acoustic box S GAEB
WEBINFO
Link
Link to the acoustic box S on the Wichmann homepage
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Wichmann
    3S cable box - rectangular
    SMSAN
    PortfoliomodelL-2Lseries - Electrical junction box control box of sheet metal-50-65 L-2
    CP System
    CPS020 - CPS Cable Chain
    Spelsberg
    ALR 3323-L
    Rittal
    KX Bus enclosure - stainless steel
    Wichmann
    BET cable box
    WAGO
    899-631/453-000 - Distribution box, supply cable entry, 4 outputs, Cod. A, MIDI
Previews
3D
2D
Download CAD models