LPGS-10x60
Chinese Manufacturers
望江模具
Powered by
CAD模型選擇
{chinese_manufacturers/wangjiang/lpgs-lpgsg.prj},{NB=LPGS-10x60},{CNSORDERNO=LPGS-10x60},{D=10},{M=M5x12 P0.8},{MM=5},{LL=12},{PP=0.80},{R=1.0},{B=13},{L=60},{TYPE=LPGS}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
公司
Chinese Manufacturers
描述
LPGS/LPGSG - Stripper Guide Pins - Straight Type
明细表
LPGS-10x60
CNSORDERNO
订购编码
LPGS-10x60
LPGS-10x60
D
p
10
10
mm
M
M Pitch
M5x12 P0.8
M5x12 P0.8
mm
R
1.0
1.0
mm
B
13
13
mm
L
60
60
mm
TYPE
LPGS
LPGSG
LPGS
LPGSG
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
12AK2 - 12AK2
Chinese Manufacturers
21.05.2014
HB4-25-2002 - Tee,screwed-onto,asymmetry,flared tube
Chinese Manufacturers
21.05.2014
GB/T 276-94 160000 - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB 32.3-88 - 六角头头部带孔螺栓 细牙 A和B级
Chinese Manufacturers
21.05.2014
LHL-40 - H-Type Lifers
Chinese Manufacturers
21.05.2014
HB4-17-2002 - Tee,flared tube
Chinese Manufacturers
21.05.2014
GB 835-88 - 滚花平头螺钉
Chinese Manufacturers
21.05.2014
GB815-88 B - 端面带孔圆螺母
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H2 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
GB805-88 - 扣紧螺母
Chinese Manufacturers
21.05.2014
GB/T288-94 20000CA - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T276-94 60000-LS - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T297-94 30000 - 滚动轴承 圆锥滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
Q658 - Flared type tube fittings-Union cross-Body
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求