HP70R32040
D-M-E
DME EUROPEAN CAD LIBRARY
Pre-engineered Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/6/hp70.prj},{NB=HP70R32040 0},{REFOLD=HP 70 32},{HUB=40},{HUBST=0},{K=32},{FD=7.8},{FZ=5.9},{D1=16},{D2=M12},{D2V=12.000},{D2U=9.853},{MD2=19.000},{SMD2=7.000},{SD2=6.000},{DSD2=8.000},{D3=47},{D4=R 1\"},{D4V=33.249},{D4U=30.291},{D5=R 1/4\"},{D5V=13.157},{D5U=11.445},{L1=86},{L2=35},{L3=11},{L4=15},{L5=28},{SW=14}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
D-M-E
Description
HP 70 Hidraulikzylinder - DME
Bill of material
HP70R32040
REF
Bestellnummer
HP70R32040
HP70R32040
HUB
Hub
40.000
60.000
80.000
120.000
160.000
200.000
240.000
40.000
60.000
80.000
120.000
160.000
200.000
240.000
mm
HUBST
Ausfahrstellung
mm
Enter value for HUBST
Ausfahrstellung
mm
cm
inch
ft
確定
K
Kolben Ø
32
32
mm
FD
Kraft
7.8
7.8
kN/100 bar
FZ
Kraft
5.9
5.9
kN/100 bar
D1
Durchmesser d1
16
16
mm
D2
Gewinde d2
M12
M12
D3
Durchmesser d3
47
47
mm
D4
Gewinde d4
R 1"
R 1"
D5
Gewinde d5
R 1/4"
R 1/4"
L1
Länge l1
86
86
mm
L2
Länge l2
35
35
mm
L3
Länge l3
11
11
mm
L4
Länge l4
15
15
mm
L5
Länge l5
28
28
mm
SW
Schluesselweite
14
14
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HZ 260 Hydraulic cylinder - DME
D-M-E
22.05.2024
Flat ejector pins - hardened - FK Typ(e) DIN 1530/ISO 8693, 250°C, Material...
D-M-E
27.05.2024
WZ 1030 Pinion shafts - DME - Mat.: 1.2767 ~ 830 N/mm2
D-M-E
08.08.2018
ZG Base construction - DME - ZG body
D-M-E
22.05.2024
HZ 160 S Hydraulic cylinder - DME
D-M-E
27.11.2017
KU Latch Locks - Baffle bars - DME
D-M-E
22.05.2024
OKW-UR Maschine filter - DME
D-M-E
27.11.2017
HP 71 Mounting flanges - DME
D-M-E
27.11.2017
VZ 1010 Adjusting screws - DME
D-M-E
27.11.2017
Ejector pins - hardened - D Typ(e) DIN 1530, 250°C, Material 1.2210
D-M-E
27.05.2024
VZ 1020 Mounting flanges - DME
D-M-E
27.11.2017
Ejector pins - nitrided - C Typ(e) DIN 1530/ISO 8694, 500°-550°C, Material ...
D-M-E
27.05.2024
FW 1910 Threaded bolt - DME
D-M-E
27.11.2017
Flexible Ejector (with mounting thread) - AW 280 CUMSA, Material 1.8159 - 4...
D-M-E
02.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求