HZ160S32020
D-M-E
DME EUROPEAN CAD LIBRARY
Pre-engineered Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/6/hz160s.prj},{NB=HZ160S32020},{REFOLD=HZ 160 S-32},{HUB=20},{D=32},{D1=14},{D2=M12x1.25},{D3=13},{D4=26},{D5=R1/4\"},{D8=6.5},{L1=128},{L2=55},{L3=16},{L4=8},{L5=25},{L6=61},{L8=48},{L9=25},{L10=7},{L11=8},{L12=12},{A=46},{A1=33.2},{B=46},{B1=33},{SW=11},{S=17},{VMAX=0.8},{D2A=12},{HUBC=20,50,80,100,125,160,200,250,300},{D2B=10.466},{D5A=13.157},{D5B=11.445}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
D-M-E
Description
HZ 160 S Hydraulic cylinder - DME
Bill of material
HZ160S32020
REF
Catalog Number
HZ160S32020
HZ160S32020
HUB
Stroke
20.000
50.000
80.000
100.000
125.000
160.000
200.000
250.000
300.000
20.000
50.000
80.000
100.000
125.000
160.000
200.000
250.000
300.000
mm
D
Diameter
32
32
mm
D1
Diameter
14
14
mm
D2
Gewinde
M12x1.25
M12x1.25
D3
Diameter
13
13
mm
D4
Diameter
26
26
mm
D5
Gewinde
R1/4"
R1/4"
D8
Diameter
6.5
6.5
mm
L1
Length l1
128
128
mm
L2
Length l2
55
55
mm
L3
Length l3
16
16
mm
L4
Length l4
8
8
mm
L5
Length l5
25
25
mm
L6
Length l6
61
61
mm
L8
Length l8
48
48
mm
L9
Length l9
25
25
mm
L10
Length l10
7
7
mm
L11
Length l11
8
8
mm
L12
Length l11
12
12
mm
A
Height a
46
46
mm
A1
Length a1 JS 14
33.2
33.2
mm
B
Width b
46
46
mm
B1
Length b1 JS1 4
33
33
mm
SW
Accross-flats dimension
11
11
mm
S
Dampfungsweg
17
17
mm
VMAX
V max
0.8
0.8
m/s
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HZ 160 R Hydraulic cylinder - DME
D-M-E
27.11.2017
HZ 260 Hydraulic cylinder - DME
D-M-E
22.05.2024
HP 70 Hidraulikzylinder - DME
D-M-E
27.11.2017
PH Hydraulic Cylinders - PowerMaster Low Pressure Hydraulic PHT
Aventics
13.07.2022
Flat ejector pins - hardened - FK Typ(e) DIN 1530/ISO 8693, 250°C, Material...
D-M-E
27.05.2024
HMD Series - Medium Duty Industrial Hydraulic - Medium Duty Industrial Hydr...
Nason
05.11.2020
CHA - Tie-rod Type Hydraulic Cylinder(Double Acting/Single Rod)
SMC Corporation
02.02.2022
ZF Guideways - DME
D-M-E
27.11.2017
FORK - MODEL GK-M
Metalwork
17.05.2024
HZ 161 C REED-switches for Hydraulic cylinder HZ 160 - DME
D-M-E
27.11.2017
PN 1683 Ejector rods for pneumatic quick release couplings - DME - Mat.:1.5...
D-M-E
27.11.2017
R Locating rings - DME - Standard Mat. St 37-2
D-M-E
22.05.2024
WZ 1100 Coarse pitch axles - DME - Mat.: ~1.0727 ~ 980 N/mm2
D-M-E
27.11.2017
OKW-UR Maschine filter - DME
D-M-E
27.11.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求