目錄: SANKI KOGYO
Created: 12.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SANKI KOGYO
WV10-0.6C(F90-1A18)R
SANKI KOGYO
SANI-VEYOR, KIREI series
KIREI
Powered by
CAD模型選擇
{sanki/sani_veyor_kirei_series/kirei/wv_asmtab.prj},{NB=WV10-0.6C(F90-1A18)R},{TYPE=WV},{TYP=WV},{VER=5},{B=10},{XB=10,15,20,25,30,35,40,50,60},{L=0.60},{LMAX=6.00},{DT=C},{DTX='C','C: Center drive','H','H: Head drive'},{MT=F},{MP=90: 90W},{PS=1},{FR=A},{NSP=18.0},{POS=R},{PPATH=../parts/w_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SANKI KOGYO
Description
WV
Bill of material
WV10-0.6C(F90-1A18)R
CNSORDERNO
Order number
WV10-0.6C(F90-1A18)R
B
Belt width
10.000
15.000
20.000
25.000
30.000
35.000
40.000
50.000
60.000
10.000
15.000
20.000
25.000
30.000
35.000
40.000
50.000
60.000
cm
L
Machine length L
m
DT
Drive type
C: Center drive
H: Head drive
C: Center drive
H: Head drive
MT
Motor type
F: Inverter variable speed
C: Constant
F: Inverter variable speed
C: Constant
MP
Motor power
90: 90W
W
PS
Power supply
1 : 100V, Single phase
2 : 200V, Single phase
3 : 200V, Three phases
1 : 100V, Single phase
2 : 200V, Single phase
3 : 200V, Three phases
FR
Frequency
A : 50
B : 60
A : 50
B : 60
Hz
NSP
Nominal speed
18.0
4.0
6.0
11.0
27.0
18.0
4.0
6.0
11.0
27.0
m/min
POS
Position of switch / Direction of rotation
R : Right / Standard
L : Left / Standard
RB : Right / Reverse
LB : Left / Reverse
R : Right / Standard
L : Left / Standard
RB : Right / Reverse
LB : Left / Reverse
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SMBMW
SANKI KOGYO
01.10.2018
W-High-power type
SANKI KOGYO
01.10.2018
WV-High-power type
SANKI KOGYO
01.10.2018
W
SANKI KOGYO
01.10.2018
SZK
SANKI KOGYO
19.04.2019
WCV
SANKI KOGYO
01.10.2018
CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
SMC Corporation
29.05.2024
MHZL2 - Parellel Style Air Gripper/Long Stroke
SMC Corporation
29.05.2024
SC
SANKI KOGYO
05.03.2019
SY5_40_SU - Base Mounted Valve/Single Unit
SMC Corporation
29.05.2024
HXYx-C-ZH
Yamaha Motor Co., Ltd
22.05.2017
SZ - Steel type, Frame mounting
SANKI KOGYO
22.11.2017
Compact Type SRS-S/M/N
THK CO.,LTD.
23.05.2024
WU
SANKI KOGYO
01.10.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求