目錄: SCHOLZ MECHANIK
Created: 04.11.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHOLZ MECHANIK
SCHOLZ MECHANIK 94599
SCHOLZ MECHANIK
Drill Bushings and Accessories
Powered by
CAD模型選擇
{scholz_mechanik/01_drill_bushes_accessories/sm_1000_2.prj},{NB=94599 1000-2A21.90X18},{ARTNR=94599},{CNSORDERNO=1000-2A21.90X18},{D1=21.90},{L1=18},{FORM=A},{MAT=steel},{OF=hardened},{HRC=HRc 63±1},{INFO=HTML},{URL=https://www.scholz-mechanik.de/detail/index/sArticle/673/sCategory/7}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 421
HELP_VARIABLE
Company
SCHOLZ MECHANIK
Description
SM 1000-2 Hexagon drill bushing - Hexagon drill bushing
Bill of material
SCHOLZ MECHANIK 94599
ARTNR
Article number
94599
94599
CNSORDERNO
Order code
1000-2A21.90X18
1000-2A21.90X18
D1
Inner diameter D1
21.90
21.90
mm
L1
Length L1
18
18
mm
SW
Key width SW
32
32
mm
D2
Outer diameter D2
31.0
31.0
mm
D3
Radius D3
35.4
35.4
mm
B
Length B
8
8
mm
R
Radius R
4.0
4.0
mm
FORM
Form
A
A
BEZ
Hexagon drill bushing
MAT
material
steel
OF
surface
hardened
HRC
HRc
HRc 63±1
INFO
HTML
HTML
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Bushing S x FT
SEKISUI
07.10.2019
Inch Bushing - DualVee Guide Wheel Bushing
Bishop-Wisecarver
31.10.2023
I.4RBIMF_G - Monobloc and 2 pieces ball valves 316 2 PIECES MALE / FEMALE F...
FG INOX
16.02.2017
SM 1001 DIN 172 / ISO 4247 - Headed drill bushing - Headed drill bushing
SCHOLZ MECHANIK
22.09.2022
F1126 - Guide bushing for Ejector set - DME - Mat. 2.0598 - 200HB - Graphit
D-M-E
14.10.2020
HELUTOP® HT - Plastic cable gland with vibration protection
HELUKABEL
13.09.2023
HELUTOP® MS-EP4 - Cable gland
HELUKABEL
13.09.2023
HELUTOP® HT-MS - Nickel-plated brass cable gland
HELUKABEL
13.09.2023
SGPPB, SUTPB - Steel Pipe Fittings - Threaded Straight Stepped Joint - Bush...
Misumi
29.05.2023
I.RMF_GM - ISO Threaded unions and accessories Stainless steel 316 MALE / F...
FG INOX
16.02.2017
SM 1000-3 - Knurled bushing - Knurled bushing
SCHOLZ MECHANIK
22.09.2022
SM 1000-1 sim. SM 1000/ DIN 179 - Knurled drill bushing - Knurled Drill Bus...
SCHOLZ MECHANIK
22.09.2022
Reducing - Bushings
ABB Installation Products
09.03.2023
SM 1002-1 DIN 173 A - Renewable drill bushing - Renewable drill bushing
SCHOLZ MECHANIK
22.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求