HECR008-W5
SMC
bp4_air_preparation_equipment
HECR Peltier-Type Chiller Thermo-con / Rack Mount Type
Powered by
CAD模型選擇
{smc/bp4_air_preparation_equipment/hecr/hecr-w.prj},{NB=HECR008-W5(0)},{CAPACITY=(008) 800 W},{POWER=(5) 100 to 240 VAC},{THREAD1=},{OPTIONE=},{OPTIONF=},{OPTIONP=},{THREAD2=0},{CAPACITYX=008},{POWERX=5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
SMC
Description
HECR-W - Thermo-con/Rack Mount Type/Water-Cooled
Bill of material
HECR008-W5
CAPACITY
Cooling capacity
(008) 800 W
(008) 800 W
POWER
Power supply
(5) 100 to 240 VAC
(5) 100 to 240 VAC
THREAD1
Pipe thread
(-) Rc
(N) NPT thread
(-) Rc
(N) NPT thread
OPTIONE
With feet and no rack mounting brackets
(-) None
(E) With feet and no rack mounting brackets
(-) None
(E) With feet and no rack mounting brackets
OPTIONF
With flow switch
(-) None
(F) With flow switch
(-) None
(F) With flow switch
OPTIONP
High pressure pump mounted
(-) None
(P) High pressure pump mounted
(-) None
(P) High pressure pump mounted
THREAD2
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Miniature circuit breaker, flat - Miniature circuit breaker, flat
MayTec
30.09.2022
5080A - Multichannel Charge Amplifier
Kistler
18.04.2024
HECR-W - Thermo-con/Rack Mount Type (Water-cooled)
SMC Corporation
02.02.2022
HRR012/018 - Thermo-chiller/Rack Mount Type/Single-phase 100/115 VAC
SMC
26.09.2023
HEAT, HEATW, HEATB - Heatsinks
Misumi
30.06.2021
HRSH100/150/200/250/300-A-40 - Thermo-chiller/Air Cooling, 400V
SMC
28.09.2023
HRR012/018/024/030 - Thermo-chiller/Rack Mount Type/Single-phase 200 to 230...
SMC Corporation
07.03.2024
Fan expansion kit - for fan cross member
Rittal
20.07.2021
RSQ-Z - Stopper Cylinder/Fixed Mounting Height
SMC
26.09.2023
5064E - 2-Channel Charge Amplifier Rack
Kistler
04.04.2024
HECR - Thermo-con/Rack Mount Type/Air-Cooled
SMC
26.09.2023
INR-244-696A - Round type,water-cooled/Remote controller
SMC Corporation
29.05.2024
XBCBX LA85C - Conveyor beam
FlexLink
30.08.2022
HRZ001/002/004/008 - Clear/Deionized Water Type
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求