Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
HRZ001/002/004/008 - Clear/Deionized Water Type
Bill of material
HRZ001-L2
CAPACITY
Cooling capacity
TEMPERTURE
Temperture range setting
(L) -20 to 40°C
TYPE
Type
(2) Clear water / Deionized water
OPTION
Option
THREAD
Thread on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SMC
    HRZ-F - Thermo-chiller, EU F-Gas Regulation compliant
    SMC
    HRW-1 - Thermo-chiller, Clean/Ethylene Glycol Type
    SMC
    HRSH100/150/200/250/300-A-40 - Thermo-chiller/Air Cooling, 400V
    SMC
    HRW-2 - Thermo-chiller, Clean / Deionised Water Type
    SMC
    HRZ001/002/004/008 - Fluorinated Fluid Type
    SMC
    HRS100/150-W-40 - Thermo-chiller / Water Cooling, 400V
    SMC Corporation
    HRZ010 - Double Inverter Type
    Eaton B-Line
    Type 3R Panel Enclosures
    SMC
    HRGC - Thermo-cooler
    PHOENIX CONTACT
    2400180 - WATERWORX
Previews
3D
Dimension
2D
Download CAD models