目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
N409.30.030
Tecnorm
1 Guide elements
Powered by
CAD模型選擇
{tecnorm/01_fuehrungselemente/n409_kugelfuhrungsbuchse_ohne_kafig.prj},{NB=N409.30.030},{INFO=Online PDF},{D1=30},{D2=38},{D3=48},{L1=30},{L2=45},{MAT=Stahl, 18NiCrMo5, gehärtet 62-64 HRC}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 83
HELP_VARIABLE
Company
Tecnorm
Description
N 409 Ball guide bushing without cage - Guide elements
Bill of material
N409.30.030
BESTNR
Order number
N409.30.030
N409.30.030
INFO
PDF Info
Online PDF
D1
Diameter
30
30
mm
D2
Diameter
38
38
mm
D3
Diameter
48
48
mm
L1
Length
30
30
mm
L2
Length
45
45
mm
MAT
Material
Steel, 18NiCrMo5, hardened 62-64 HRC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N 411. Ball cage with backup puncture bronze - Guide elements
Tecnorm
08.08.2016
N 411.1. Securing ring according to DIN 471 - Guide elements
Tecnorm
09.08.2016
2081.44. - Headed guide bush for ball bearing, ISO 9448-7
FIBRO
17.08.2023
N065 - Bushings with ball retainer according to DIN 9831 - ISO 9448-7 N065
Intercom
15.07.2022
N 413 Ball retainer with mounting aid - Guide elements
Tecnorm
08.08.2016
N 911.S Roller cage with securing ring - Guide elements
Tecnorm
08.08.2016
N 062. Guide bushing with collar, Ball retainer brazen, like DIN 9831 / ISO...
Tecnorm
09.08.2016
N 418S. Guide bushing with collar, Ball retainer brazen, like DIN 9831 / IS...
Tecnorm
09.08.2016
N 4.45 Retaining unit - Guide elements
Tecnorm
08.08.2016
N 511 Ball retainer with Retainer holder - Guide elements
Tecnorm
08.08.2016
System compression springs DIN / ISO 10243, Identification color red - Spri...
Tecnorm
09.08.2016
5301. Retaining unit DIN 9832 - Guide elements
Tecnorm
09.08.2016
System compression springs DIN / ISO 10243, Identification color silver - S...
Tecnorm
09.08.2016
E8977. Cutting bushes without collar - Cutting elements
Tecnorm
08.08.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求