Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
14a_5_0r_36 - Signal Transformer
Bill of material
14A-5.0R-36
PN
Part Number
14A-5.0R-36
DESC
Description
International One-4-All Transformer, 5VA Power, 115V/230V Input, 36VCT Output Series
POWERVA
Power
5 VA
OS
Output Series
36VCT
OP
Output Parallel
18V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.37 lbs (0.17 kg)
LENGTH
Length
1.62 in. (41.1 mm)
WIDTH
Width
1.43 in. (36.3 mm)
HEIGHT
Height
1.37 in. (34.8 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    dmtt_650 - Signal Transformer
    Bel Fuse
    241_7_10 - Signal Transformer
    Bel Fuse
    241_3_120 - Signal Transformer
    Bel Fuse
    241_7_120l - Signal Transformer
    Bel Fuse
    a41_175_36 - Signal Transformer
    Bel Fuse
    241_4_56 - Signal Transformer
    Bel Fuse
    241_6_120 - Signal Transformer
    Bel Fuse
    a41_130_10 - Signal Transformer
    Bel Fuse
    241_7_56 - Signal Transformer
    Bel Fuse
    dmt_6_15 - Signal Transformer
Previews
3D
2D
Download CAD models