Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
NIDEC COMPONENTS
Description
15GL
Bill of material
15GL-141-0001-E
CNSORDERNO
Order Number
NOP
Number of pole
1
SF
Switching Function
OFF-(ON)
RV
Rated voltage
DC5V 5mA/DC20V 1mA
KTS
Key top style
TTC
Texture of transparent cover
CL
Key top / LED color
SCSW
Contact spec for SW terminal
Gold plated
CSLED
Contact spec for LED terminal
Tin plated
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    NIDEC COMPONENTS
    LTR1-2&LTM1-2
    NIDEC COMPONENTS
    LP
    NIDEC COMPONENTS
    TM&TR
    NIDEC COMPONENTS
    15EL
    Eaton B-Line
    3-Hole Plank - 7" Width - Perf-O Grip Gratng Loading Tables
    NIHON PISCO CO., LTD.
    RPV064 - Rotary vacuum pump
    NIHON PISCO CO., LTD.
    Single Nozzle Type
    NIHON PISCO CO., LTD.
    JSS
    NIHON PISCO CO., LTD.
    RVS
    NIHON PISCO CO., LTD.
    RVC
    NIHON PISCO CO., LTD.
    RPV063 - Rotary vacuum pump
    NIHON PISCO CO., LTD.
    RPV062 - Rotary vacuum pump
    NIDEC COMPONENTS
    CL-SB
    NIDEC COMPONENTS
    CL-SA
Previews
3D
Dimension
2D
Download CAD models