Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
D-M-E
Description
WZ 1050 Intermediate gear wheels - DME - Mat.: 1.0503 (C 45) ~ 690 N/mm2
Bill of material
WZ1050101-5025
REF
Catalog Number
D
Diameter d H7
mm
M
Modul m
mm
Z
Teeth nuber z
mm
DO
Diameter do
mm
DK
Diameter dk
mm
B1
Width b1
mm
B2
Width b2
mm
D1
Diameter d1
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    WZ 1040 Spur-toothed wheels - DME -  Mat.: 1.0503 (C 45)  ~ 690 N/mm2
    D-M-E
    ZZ Racks - DME
    D-M-E
    WZ 1060 Woodruff keys - DME -  Mat.: 1.0503 ( 45)  ~ DIN 6885
    D-M-E
    Flat ejector pins - hardened - FK Typ(e) DIN 1530/ISO 8693, 250°C, Material 1.2210
    D-M-E
    WZ 1070 Taper roller bearings - DME - Mat.: Steel - DIN 720
    Ketten Fuchs
    Spur gears plastic SH - Straight toothed spur gears made ​​of polyacetal
    D-M-E
    WZ 1030 Pinion shafts - DME -  Mat.: 1.2767  ~ 830 N/mm2
    D-M-E
    ZS Fixing plates - DME
    D-M-E
    ZF Guideways - DME
    D-M-E
    HZ 160 R Hydraulic cylinder - DME
    D-M-E
    ZG Base construction - DME - ZG body
    D-M-E
    ZB Flanges - DME
    D-M-E
    ZL Gibs - DME
    D-M-E
    ULB Core blades - DME - Mat.: DME 5 (1.2344, 38-42 HRC)
Previews
3D
Dimension
2D
Download CAD models