Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HellermannTyton
Description
With rivet
Bill of material
HellermannTyton 131-14120
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
VERSION
Version
B1
Bundle
mm
DESCRIPTION14
Short Description
MATERIAL
Material
FARBE
Colour
Black (BK)
DURCHMESSER25
Fixing hole Ø FH
mm
BUENDELMAX
Bundle ∅ max.
mm
BLECHDICKEMIN
Panel thickness min.
mm
BUENDELMIN
Bundle ∅ min.
mm
LAENGEL
Length L
mm
BLECHDICKEMAX
Panel thickness max.
mm
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum order quantity
BREITEW
Width (W)
mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
MINDESTHALT60
Minimum retaining strength
N
DICKE
Thickness
mm
URL1
Deeplink
Deeplink
VERS
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HellermannTyton
    For round holes, with disc
    HellermannTyton
    5.0 mm
    HellermannTyton
    OC-Series
    HellermannTyton
    VCOC-Series
    HellermannTyton
    MVCOC-Series, rotatable
    HellermannTyton
    With coupler, rotatable 90°
    HellermannTyton
    EC21-Series
    HellermannTyton
    VC-Series, rotatable
    HellermannTyton
    FT8
    IMS UNIVERSAL Fastening elements
    D05.01 - Plastic spread rivet
    HellermannTyton
    Mini-Edge-Clip
    HellermannTyton
    For round holes, with disc, sealed
    HellermannTyton
    Mini-Edge-Clip
    HellermannTyton
    For screw fixing
Previews
3D
Dimension
2D
Download CAD models