Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Honsel-Group
Description
ALFO® Stainless Steel A2 / Stainless Steel A2 Dome Head - Standard Blind Rivet
Bill of material
Blind Rivet ALFO 10708400160
ARTNR
Item number
BEZ
Description of the Product group
HONSEL-Blindniet ALFO® Edelstahl A2 / Edelstahl A2 Senkkopf
FORM
Display format
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Stainless Steel A2
MAT2
Material pin
Stainless Steel A2
SU
Surface finish
[1.4301]
AU
Execution
Open
KO
Head shape
Countersunk Head
DIN
DIN EN ISO
15984
D
Shaft diameter (d)
mm
DB1
Bore hole diameter from
mm
KB1
Clamping range from
mm
KB2
Clamping range up to
mm
SL1
Shaft length (l)
mm
DK
Head diameter (dk)
mm
DM
Mandrel diameter (dm)
mm
SBK
Min. Shear strength
N
ZBK
Min. tensile strength
N
KGS
Weight/pcs
kg
M
CAPACITY
500
ZTN
Customs number
83082000
EAN
CL
eCLASS
23120402
INFOPDF
Info
PDF
TKD
ECLS
23120402
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models