Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
NF5030 - Use in hazardous areas
Bill of material
NF5030
DESCRIPTIONSHORT
Kurzbeschreibung
NF5030: Inductive sensor; M12 x 1 / L = 30 mm; Sensing range 4 mm non-flush moun
DESCLONG
Long Description
Inductive sensor; M12 x 1 / L = 30 mm; Sensing range 4 mm non-flush mountable; normally closed; DC; NAMUR; 6 m PVC-Cable; IP 67; 2-wire; Ambient temperature -20...80 °C; Switching frequency 1500 Hz
BN
Bestellnummer
NF5030
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IFA2004-N/V2A/6M/1D/1G
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Balluff
    Single-Ended Cordsets
    remeha
    Zubehör - Zusatz-Antenne für iSensePro DATA - GSM
    Festo
    NEBV - Connecting cables for valve terminals
    Molex
    70430
    PHOENIX CONTACT
    1396316 - ANT-OMNI-0671-01
    Riegler
    Accessories
    PHOENIX CONTACT
    1162442 - VIP-PA-50/26/ 4,0M/1756/020
    PHOENIX CONTACT
    2702702 - FL LCX 50-OHM-RSMA
Previews
3D
Dimension
2D
Download CAD models