Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MAKISHINKO CO.,LTD.
Description
MALOW
Bill of material
MALOW50C10
CNSORDERNO
Order Number
SZ
Size
DOF
Direction of Shaft
RA
Ratio
mm
A
mm
AB
mm
AC
mm
AD
mm
AE
mm
AF
mm
AH
mm
BA
mm
BB
mm
BC
mm
BF
mm
BH
mm
C
mm
H
mm
HB
mm
HC
mm
HD
50 mm
J
Thread
L
mm
AI
mm
AJ
5 mm
D
h6
mm
TK
Type of key
Input shaft : One side round, Input shaft : Both side square
MASS
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    MAKISHINKO CO.,LTD.
    MALK
    Tsubakimoto Chain Co.
    NEF Series - Spacer Type Couplings
    Elesa+Ganter
    BOCK. INOX - Security latches
Previews
3D
Dimension
2D
Download CAD models