Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Moxmec
Description
VB - Balanced type
Bill of material
VB - 75AG
BASE
SE
position of cable clamp
CC
stroke of counter weight
mm
Enter value for CC
stroke of counter weight
mm
cm
inch
ft
TEN
Voltage
AMP
Amperage
mA
FDR
Oscillations
Hz
PB
base Weight
Kg.
PCM
Max chute weigth
Kg.
LUCM
Max chute length
mm
LACM
Max Chute Breadth
mm
TDL
Temperature
0 ÷ 40 °C
UDL
Humidity
10 ÷ 90 %
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
I
mm
J
mm
K
mm
L
mm
M
mm
P
mm
Q
mm
R
mm
S
mm
T
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models