Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
PFC55H w/F Gear Head - Stepper Motors - Rotary Tin Can Steppers
Bill of material
PFC55H-48C1
PN
Part Number
PFC55H-48C1
OD
Outer Diameter
55 mm
JT
Joint Type
Connector Joint
TYPE
Type
High Torque
EM
Excitation Mode
2-2 phase
SR
Steps per Revolution
48
SA
Step Angle
7.5 degree
CR
Coil Rating
MM
Magnetic Material
GH
Gear Head
GR
Gear Ratio
RV
Rated Voltage
12 V
WR
Winding Resistence
36 Ohms
WI
Winding Inductance
37.0 mH
HT
Holding Torque
150 mN*H
RI
Rotor Inertia
57 x 10(-7) kg*m2
SPR
Starting Pulse Rate
210 pps
SLPR
Slewing Pulse Rate
230 pps
OTR
Operating Temp. Range
-10 to +50 deg. Celsius
TR
Temperature Rise
55 deg. Celsius
WGHT
Weight
300 g
MT
Maximum Torque with Gear
120 mN-m
L
Gear Thickness
0 mm
NOTE
Motor Cable Length 310mm
Cable 3D Model is just a Segment of the Actual Model
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models