Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1644326 - HC-B-3PE
Bill of material
PHOENIX CONTACT 1644326
MANUID
Product number of the Manufacturer
1644326
DESCSHORT
Short Description
PE multiplier
DESCLONG
Long Description
PE multiplier, 0.5 mm² ... 2.5 mm²
MANUTYPEDESC
Manufacturer Type Description
HC-B-3PE
PREVIEW
Preview
INTNO
International product number
4017918924133
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
BAE720
Application
PE multiplier
AAO663
GTIN
4017918924133
AAW338
Manufacturer product designation
PE multiplier
AAU734
Manufacturer product description
PE multiplier, for 3 PE connections, for HC-B / HC-BB / HC-DD / HC-D40 / HC-D64 contact inserts
AAO057
Product type
HC-B-3PE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369095
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    0402174 - NLS-CU 3/10 SN 1000MM
    PHOENIX CONTACT
    2905891 - GEB-SET-T1/T2-MNT-CH
    PHOENIX CONTACT
    2765615 - PAS-1
    PHOENIX CONTACT
    1110990 - CAPAROC CR EXT8
Previews
3D
2D
Download CAD models