Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Basic ejector for universal use - SBP 05 G01 SDA
Bill of material
SBP 05 G01 SDA
CNSORDERNO
Type
SBP 05 G01 SDA
ARTNR
Part no.
10.02.01.00599
CTN
Customs Tariff Number
84141089
B
10 mm
D
d
4.2 mm
DD
D
9 mm
G1
M5-F
G2
M5-F
H
26 mm
H1
31 mm
H2
5.2 mm
H3
12 mm
L
45 mm
L1
74.1 mm
L2
18.2 mm
L3
5 mm
L4
12.5 mm
LG1
5 mm
LG2
5 mm
SW1
8 mm
SW2
8 mm
X1
20 mm
NZ
Nozzle diameter
0.5 mm
DOE
Degree of evacuation
85 %
SR
Suction rate (max.)
0.5 m3/h
SR2
Suction rate (max.)
8 l/min
ACS
Air consumption suction
0.8 m3/h
ACS2
Air consumption suction
13.5 l/min
SLF
Sound level free
58 dB(A)
SLS
Sound level suction
53 dB(A)
PR
Pressure range (operating pressure)
3.0 ... 6.0 bar
PO
Pressure optimal
4.5 bar
RIHDCA
Recomm. internal hose diameter compressed air
2 mm
RIHDV
Recomm. internal hose diameter vacuum
2 mm
OT
Operating temperature
0 ... 60 °C
PR2
Pressure range (operating pressure)
43.5...87.0 bar
SR3
Suction rate (max.)
0.282 cfm
ACS3
Air consumption suction
0.476 cfm
MASS
Weight
7.5 g
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schmalz
    Spring plunger FSTE
    Schmalz
    Vacuum Regulators VR - VR G1/4-IG HW
    Schmalz
    Spring plunger FSTA
    Schmalz
    Basic ejector for universal use - SBP 10 S02 SDA
    Schmalz
    Needle Grippers SNG-V - SNG-V 10 1.2 V-7
    Schmalz
    Spring plunger FSTF
    Schmalz
    Spring plunger FSTIm
    Schmalz
    Flat Suction Cups SGN - SGN 40 NBR-60 G1/8-AG K
    Schmalz
    Basic ejector for universal use - SBP 15 G02 SDA
    Schmalz
    Suction Plates for High-Temperature SPL-HT - SPL-HT 35 ST G1/8-IG
    Schmalz
    Basic ejector for universal use - SBP 25 S03 SDA
    Schmalz
    Basic ejector for universal use - SBP 20 G03 SDA
    Schmalz
    Basic ejector for universal use - SBP 10 G02 SDA
Previews
3D
Dimension
2D
Download CAD models