Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
SFS
Description
SDT14 - A self drilling composite panel fastener
Bill of material
SFS SDT14-A19-5,5X218 A self drilling composite panel fastener
CNSORDERNO
Description
TYP
Type
SDT14
KOPF
Head shape
DS
Washer variant
TEXT1
Text Line 1 (Product)
A self drilling composite panel fastener
TEXT2
Text Line 2 (Product)
fastener: carbon steel
TEXT3
Text Line 3 (Product)
SD
Sandwich thickness
KL
Clamping zone
VD
Drilling capacity
14mm
MAT
Material
Carbon steel
L
Lenght
mm
D1
Head diameter
12 mm
D2
Diameter
5.5 mm
D3
Diameter
mm
DW
mm
SW
8 mm
GW
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SFS
    SDT5 - A self drilling composite panel fastener
    SFS
    SX3 - A self drilling fastener, bimetallic
    SFS
    SL2-S - selfdrilling side lapping fastener, bimetallic
    SFS
    TDBL-T - A self tapping fastener for pre-punched steel connection
    SFS
    SLA5 - A self drilling fastener
    SFS
    SX2 - selfdrilling fastener
    SFS
    SD14 - selfdrilling fastener
    SFS
    SX14 - A self drilling fastener, bimetallic
    SFS
    SX5 - A self drilling fastener, bimetallic
    SFS
    SD6 - A self drilling fastener
    SFS
    SDTS14 - A self drilling profile sheets fastener
    SFS
    SDTS5 - A self drilling profile sheets fastener
    SFS
    SX14-D10-S19/C9_1 - A self drilling fastener, bimetallic
    SFS
    TDA-S - A self tapping fastener
Previews
3D
Dimension
2D
Download CAD models