Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
TE Connectivity
Description
RF Cable Assemblies
Bill of material
1064540-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
RFCT
RF Connector Type
CTA
Connector Type (End A)
CTB
Connector Type (End B)
CAT
Cable Assembly Type
PT
Product Type
Cable Assembly
PD
Product Designation
CCT
Coaxial Cable Type
ST
Shrink Tubing
SHIELDED
Shielded
NCE
Number of Connectorized Ends
CI
Connector Impedance
Ω
IMPEDANCE
Impedance
Ω
BP
Body Plating
VOLTAGE
Voltage
VAC
IR
Insulation Resistance
FREQUENCY
Frequency
GHz
VP
Velocity of Propagation
JM
Jacket Material
NP
Number of Positions
COLOR
Color
SM
Shield Material
SPM
Shield Plating Material
FM
Ferrule Material
FP
Ferrule Plating
CP
Conductor Plating
CM
Conductor Material
CBM
Contact Base Material
CMAPM
Contact Mating Area Plating Material
CCP
Center Contact Plating
CNM
Coupling Nut Material
MDMM
Mating Diameter
mm
MDIN
Mating Diameter
Inch
MHMM
Mated Height
mm
MHIN
Mated Height
Inch
WSAWG
Wire Size
AWG
OOCDMM
Overall Outside Cable Diameter
mm
OOCDIN
Overall Outside Cable Diameter
Inch
WSMM
Wire Size
mm2
CS
Conductor Size
AWG
WSCMA
Wire Size
CMA
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
DM
Dielectric Material
CALM
Cable Assembly Length
m
CALF
Cable Assembly Length
ft
COMMENT
Comment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    VB RJ45 UaD -VB RJ45 LaR Cat.6A PUR 0.5m
    TE Connectivity
    RF Connectors
    Samtec
    FFMD Series - .050" Tiger Eye™ IDC Ribbon Cable Assemblies, Terminal/Socket
    TE Connectivity
    7-2834006-3
    Amphenol RF
    172173
    Unimec (IT)
    F-MF - Modelli F-MF
    TE Connectivity
    Infotainment and Multimedia Cable Assemblies
    TE Connectivity
    ASBT Aluminum Shearbolt Terminal
    TE Connectivity
    Mechanical Connectors
    TE Connectivity
    Power Cable Assemblies
    TE Connectivity
    Mechanical Connectors
    Molex
    206640
    TE Connectivity
    Terminal Junction Modules
    TE Connectivity
    Lighting Cable Assemblies
Previews
3D
2D
Download CAD models